??
CAD model selection
309.69636-1450
HELP_VARIABLE
Part No.
309.69636
Series
309
Option
Material
d Inner Diameter
Inch
D Outer Diameter
Inch
B
0.130 Inch
L Groove Length
Inch
H Seal Height
0.170 Inch
L1
0.039 Inch
D1
0.868 Inch
R/R1 Groove Radius
0.012 Inch
R2
0.020 Inch
Pressure
psi
Groove Option
Weight
1.58 g
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension